text.skipToContent text.skipToNavigation

MH3 Arrester (9 kV Rated, 1116 mm Creep Distance, AA Hardware)

by OHIO BRASS 

Catalog ID: MH3012BV009AA

IEC Station Medium / Class 3 Porcelain Housed Surge Arrester

  • To learn more about selecting the right Substation Arrester, visit our blog here.
  • Product Details

    General

    Color Brown Housing
    Material Porcelain Housing
    Type Station

    Electrical Ratings

    Frequency Rating 48-62 Hz
    Pressure Relief Capability-Symmetrical rms (kA) 63

    Certifications and Compliance

    Industry Standard(s) IEC