HUBBELL
1
1
play

MH4 Arrester (132 kV Rated, 3874 mm Creep Distance, AA Hardware)

Brand:

OHIO BRASS

Catalog ID:

MH4145BM132AA

IEC Station High / Porcelain Housed Surge Arrester

IEC Porcelain station class arresters for substation protection

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Substation

Catalog Number

MH4145BM132AA

Color

Brown Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Diameter - Single Bolt Hole(s)

14 mm

Height

1451.1 mm

Minimum Mounting Spacing on Center (Sea Level) - Phase to

29.4 in (747 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

33.9 in (861 mm)

Electrical Ratings

Creep and Leakage Distance

152.5 in (3874 mm)

Duty Cycle

132 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 275 kV @ 1.5 kA
  • 286 kV @ 3 kA
  • 296 kV @ 5 kA
  • 310 kV @ 10 kA
  • 332 kV @ 20 kA
  • 366 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

265 kV

Maximum Switching Surge Protective Level @ 2000A

275 kV

Maximum Switching Surge Protective Level @ 500A

258 kV

MCOV

105.6 kV

Minimum Strike

1099 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

145 kV

Withstand Voltage - 60 Hz Wet

345 kV

Withstand Voltage - Lightning Impulse

603 kV

Withstand Voltage - Switching Impulse

532 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Resources and downloads