HUBBELL
1
1
play

MH4 Arrester (192 kV Rated, 6414 mm Creep Distance, AA Hardware)

Brand:

OHIO BRASS

Catalog ID:

MH4245BH192AA

IEC Station High / Porcelain Housed Surge Arrester

IEC Porcelain station class arresters for substation protection

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Substation

Catalog Number

MH4245BH192AA

Color

Brown Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Diameter - Single Bolt Hole(s)

14 mm

Height

2429 mm

Minimum Mounting Spacing on Center (Sea Level) - Phase to

43.7 in (1109 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

50 in (1271 mm)

Electrical Ratings

Creep and Leakage Distance

252.5 in (6414 mm)

Duty Cycle

192 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 400 kV @ 1.5 kA
  • 415 kV @ 3 kA
  • 430 kV @ 5 kA
  • 451 kV @ 10 kA
  • 483 kV @ 20 kA
  • 532 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

386 kV

Maximum Switching Surge Protective Level @ 2000A

400 kV

Maximum Switching Surge Protective Level @ 500A

375 kV

MCOV

153.6 kV

Minimum Strike

1880 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

245 kV

Withstand Voltage - 60 Hz Wet

588 kV

Withstand Voltage - Lightning Impulse

1018 kV

Withstand Voltage - Switching Impulse

936 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC