HUBBELL
HPS_ID_PH4_PRODIMAGE
HPS_ID_PH4_PRODIMAGE
play

PH4 Arrester (96 kV Rated, 3620 mm Creep Distance, AA Hardware)

Brand:

OHIO BRASS

Catalog ID:

PH4100GV096AA

IEC Station High / Polymer Housed Surge Arrester

IEC Polymer station class arresters for substation protection

  • IEC silicone Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Catalog Number

PH4100GV096AA

Color

Gray Housing

Material

Silicone Polymer Housing

Type

Station

Electrical Ratings

Frequency Rating

48-62 Hz

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEC

Resources and downloads