HUBBELL
1
* Representative image
1
play

PVI-LP Arrester (8.4 kV MCOV / Uc)

Brand:

OHIO BRASS

Catalog ID:

3008093012

IEEE Intermediate Class Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • PVI-LP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina

Product details

General

Catalog Number

3008093012

Color

Gray Housing

Material

ESPâ„¢ Polymer Housing

Type

Intermediate

UPC

096359627012

Electrical Ratings

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

31.4 kV

Maximum Discharge Voltage

  • 23.4 kV @ 1.5 kA
  • 24.6 kV @ 3 kA
  • 25.8 kV @ 5 kA
  • 26.9 kV @ 10 kA
  • 30.2 kV @ 20 kA

Maximum Switching Surge Protective Level @ 500A

21.8 kV

MCOV

8.4 kV

Pressure Relief Capability-Symmetrical rms (kA)

40

Time - Low Current Long Duration (LCLD) Test

2000

Certifications And Compliance

Industry Standard(s)

IEEE

Resources and downloads