HUBBELL
1
1
play
HPS_ID_SVN-AA_PRODIMAGE

SVN Arrester (12.7 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

SVN015CA013AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN015CA013AA

Color

Gray Housing

Material

Silicone Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359802143

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Height

38.1 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

35 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

53 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Electrical Ratings

Creep and Leakage Distance

83.9 in (2130 mm)

Duty Cycle

15 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

39.9 kV

Maximum Discharge Voltage

  • 32.6 kV @ 1.5 kA
  • 33.9 kV @ 3 kA
  • 35.1 kV @ 5 kA
  • 36.8 kV @ 10 kA
  • 39.3 kV @ 20 kA
  • 43.3 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

31.2 kV

Maximum Switching Surge Protective Level @ 2000A

32.3 kV

Maximum Switching Surge Protective Level @ 500A

30.3 kV

MCOV

12.7 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

186 kVrms

Withstand Voltage - Lightning Impulse

374 kV

Withstand Voltage - Switching Impulse

309 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Industry Standard(s)

IEEE