text.skipToContent text.skipToNavigation

SVN Arrester (8.4 kV MCOV)

by OHIO BRASS 

Catalog ID: SVN010GA009AA

IEEE Station Class Polymer Housed Surge Arrester

Product Details

General

Color Gray
Material Polymer
Type Station
UPC 096359695547

Electrical Ratings

Frequency Rating 48-62 Hz
Pressure Relief Capability-Symmetrical rms (kA) 65

Certifications and Compliance

Industry Standard(s) IEEE