HUBBELL
1
1
play

MVN Arrester (88 kV MCOV)

Brand:

OHIO BRASS

Catalog ID:

MVN108GA088AA

IEEE Station Class Porcelain Housed Surge Arrester

IEEE Porcelain station class surge arrester for substation applications

  • IEEE porcelain station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Cantilever Bending Strength - Max.

150,000 in lbs

Catalog Number

MVN108GA088AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Porcelain Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Metal Top/Tripod Base

Type

Station

UPC

096359506515

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

.88 in (22.352 mm)

Diameter - Single Bolt Hole(s)

0.75 in

Dimensions

48.000 in x 14.000 in x 20.000 in

Height

20 in

Length

48 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

26 in (660 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

35 in (889 mm)

Thickness - Lug

1.25 in (31.75 mm)

Weight

257 lb

Width

14 in

Electrical Ratings

Creep and Leakage Distance

126.3 in (3208 mm)

Duty Cycle

108 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

277 kV

Maximum Discharge Voltage

  • 226 kV @ 1.5 kA
  • 235 kV @ 3 kA
  • 243 kV @ 5 kA
  • 255 kV @ 10 kA
  • 273 kV @ 20 kA
  • 300 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

210 kV

MCOV

88 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Certifications And Compliance

Industry Standard(s)

IEEE