* Representative image
25kV Parkingstand Arrester (12.7 kV MCOV)
Request a Quote
Brand:
Hubbell
Catalog ID:
225PLA15
Deadfront Parkingstand Arrester.
Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
Interchangeable with other products meeting the same requirements
Fully shielded, insulated and submersible
Product details
Resources and downloads
Product details
General
Bracket Type
Parkingstand Bracket
Grounding Style
36 in Line Lead
Material
Polymer
Type
Underground Arresters
UPC
096359668978
Dimensions
Height
10.2 in
Maximum Operating Altitude
6000 ft
Weight
4.6 lb
Electrical Ratings
Duty Cycle
15 kV
kV Class
25 kV
Maximum Discharge Voltage
45.5 kV @ 1.5 kA
48.5 kV @ 3 kA
52 kV @ 5 kA
57.5 kV @ 10 kA
67.5 kV @ 20 kA
87.5 kV @ 40 kA
Maximum Switching Surge Protective Level @ 500A
40 kV
MCOV
12.7 kV
Logistics
Pallet Quantity
64
Standard Package
1
Resources and downloads
Specifications
HUBB-225PLA15-SPEC-EN
Catalogs
Download All
Cable Accessories (C7)
Underground Arresters (C6)
Literature
Application Guide: Metal-oxide Surge Arresters for use on AC systems (TD01135E)
Installation Manuals
Parkingstand Arrester Installation and Operating Instructions (IS-200PLA)
ISO Certificates
ISO 9001:2015 - Hubbell Power Systems Inc. Effective 2020-2023, Multi-site (English)
Sales Drawings
225PLAXX
Videos
Hubbell Power Systems Metal Oxide Varistor (VI01022E0718)