HUBBELL
PPHID-19088
PPHID-19088

PRC 89 Series Bushing - 15kV

Brand:

PCORE Electric

Catalog ID:

B-89113-16-70

PRC® 15kV-1200A Transformer-Circuit Breaker Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.50" Min. Oil Immersion Level

PRC type bushings feature a resin impregnated capacitance graded core with an external porcelain insulator. PRC bushings can be oil filled or oil free.

  • Resin-impregnated paper wound core with external porcelain insulator
  • High creep upper porcelain, High seismic

Product details

General

Application

Transformer-Oil Circuit Breaker

Bottom Terminal Type

Threaded

Catalog Number

B-89113-16-70

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Porcelain

Mounting Position

Vertical

Number of Flange Mounting Holes

4

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

15 in

Below Flange Length

27.5 in

Diameter - Below Flange Maximum D <gt/> 1"

2.62 in

Diameter - Below Flange Maximum P

3.38 in

Diameter - Bottom Terminal Outside

1 1/8-12

Diameter - Live Part Top

3.25 in

Diameter - Top Terminal Outside

1 1/8-12

Effective Length - Bottom Terminal

2.12 in

Effective Length - Top Terminal

2.12 in

Flange Mounting Hole Bolt Circle

6 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

8.5 in

Length

42.5 in

Length - Ground Shield

21.00 in

Length - Live Part Top

3.69 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Outside Diameter

6.12 in

Weight

35 lb

Electrical Ratings

BIL

110 kV

Current Rating

1200 A

kV Class

15 kV

Minimum Creepage

17.5 in

Minimum Strike

10 in

Certifications And Compliance

Industry Standard(s)

IEEE