text.skipToContent text.skipToNavigation

SDC™ Composite Bushing - 115kV

by Electro Composites 

Catalog ID: 550-008-T-983-00

SDC™ 115kV-800DL A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Drawlead Connected for Air-to-Oil Applications, 19.5" Min. Oil Immersion Level/CT Pocket Length, 116.9" Min. Creepage Length

Product Details

General

Application Transformer
Bottom Terminal Type CORONA SHIELD with 4x 3/8-16 holes on 3.75 BC
Color Gray
Immersion Type - Above Flange Air
Immersion Type - Below Flange Oil
Material - Flange ALUMINUM
Material - Insulation APG-02 - Cycloaliphatic Epoxy
Mounting Position Vertical to Horizontal
Number of Flange Mounting Holes 6
Plating - Bottom Terminal None
Test Tap Yes
Top Terminal Plating Silver Plated
Top Terminal Type 1 1/2-12
Type SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length 46.88 in
Below Flange Length 35.13 in
Diameter - Above Flange Maximum 11.13 in
Diameter - Below Flange Maximum D 1" 6.02 in
Diameter - Below Flange Maximum P 6.02 in
Diameter - Live Part Bottom 5.00 in
Diameter - Live Part Top 5.00 in
Effective Length - Top Terminal 2.50 in
Flange Mounting Hole Bolt Circle 10.88 in
Flange Mounting Hole Diameter 0.63 in
Flange Outside Diameter 12.00 in
Length 82.00 in
Length - Drawlead Above Flange 42.13 in
Length - Ground Shield 19.50 in
Length - Insulation Above Flange 34.70 in
Length - Insulation Below Flange 13.13 in
Length - Live Part Bottom 2.50 in
Length - Live Part Top 7.20 in
Length - Minimum Oil Immersion Level 19.50 in
Sealing Surface Inside Diameter 7.14 in
Sealing Surface Outside Diameter 10.25 in
Stud Inside Diameter 1.50 in
Thread Size - Drawlead Connector 1 1/4-12
Top Terminal Min. Thread Length 2.50 in
Weight 195.00 lb

Electrical Ratings

BIL 550 kV
Current Rating 800 A
Minimum Creepage 116.90 in
Minimum Strike 37.50 in
Withstand Voltage - 60 Hz Dry 260 kV
kV Class 115 kV

Certifications and Compliance

Industry Standard(s) IEEE C57.19.01

Resources/Downloads

Videos

ElectroComposites Factory Tour: St. Jerome (VI00124E)

Sales Drawings