HUBBELL
HPS_PPHID_611335_PRODIMAGE
* Representative image
HPS_PPHID_611335_PRODIMAGE
play

SDC™ Composite Bushing - 15kV

Brand:

Electro Composites

Catalog ID:

110-006-W-533-01

SDC™ 15kV-600 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 2" Ground Shield Length, 19.1" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1X BLADE WITH 2X 0.56 DIA HOLES

Catalog Number

110-006-W-533-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

No

Top Terminal Plating

None

Top Terminal Type

1X BLADE WITH 4X 0.56 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

14.7 in

Below Flange Length

18.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.52 in

Diameter - Live Part Bottom

2.00 in

Diameter - Live Part Top

4.00 in

Dimensions

33.20 in x 8.64 in x 8.64 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

6.5 in

Flange Mounting Hole Diameter

1/2-13

Flange Outside Diameter

8.64 in

Height

8.64 in

Length

33.2 in

Length - Ground Shield

2.00 in

Length - Insulation Above Flange

7.50 in

Length - Insulation Below Flange

10.00 in

Length - Live Part Bottom

6.50 in

Length - Live Part Top

7.00 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

5 in

Sealing Surface Outside Diameter

7.55 in

Weight

38 lb

Width

8.64 in

Electrical Ratings

BIL

110 kV

Current Rating

600 A

kV Class

15 kV

Minimum Creepage

19.1 in

Minimum Creepage - Inside

17.70 in

Minimum Strike

9.7 in

Minimum Strike - Inside

11.50 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome