HUBBELL
HPS_PPHID_611335_PRODIMAGE
* Representative image
HPS_PPHID_611335_PRODIMAGE
play

SDC™ Composite Bushing - 15kV

Brand:

Electro Composites

Catalog ID:

110-020-W-575-03

SDC™ 15kV-2000 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 1.5" Ground Shield Length, 19.4" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1 3/4-12

Catalog Number

110-020-W-575-03

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

Silver

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 3/4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

14 in

Below Flange Length

14.38 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

4.49 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Dimensions

28.38 in x 9.00 in x 9.00 in

Effective Length - Bottom Terminal

3.00 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.69 in

Flange Outside Diameter

9 in

Height

9 in

Length

28.38 in

Length - Ground Shield

1.50 in

Length - Insulation Above Flange

6.60 in

Length - Insulation Below Flange

8.98 in

Length - Live Part Bottom

3.90 in

Length - Live Part Top

3.40 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

6.25 in

Top Terminal Min. Thread Length

2.5 in

Weight

48 lb

Width

9 in

Electrical Ratings

BIL

110 kV

Current Rating

2000 A

kV Class

15 kV

Minimum Creepage

19.4 in

Minimum Creepage - Inside

15.50 in

Minimum Strike

8.9 in

Minimum Strike - Inside

10.10 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome