PPHID-19648
* Representative image
PPHID-19648
play

SDC™ Composite Bushing - 15kV

Brand:

Electro Composites

Catalog ID:

110-080-G-731-00

SDC™ 15kV-8000 A GSU Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 10" Min. Oil Immersion Level/CT Pocket Length, 20.7" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

Product details

General

Application
GSU
Bottom Terminal Type
2x Blades with 9x 1/2-13 Holes
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-15NA - High Temp Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
18
Number of Bolt Holes - Top Terminal
16
Number of Flange Mounting Holes
8
Plating - Bottom Terminal
None
Test Tap
Yes
Top Terminal Plating
Silver
Top Terminal Type
4x Blades with 0.55 Dia Holes
Type
SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length
17.1 in
Below Flange Length
23 in
Diameter - Above Flange Maximum
13.00 in
Diameter - Below Flange Maximum D <gt/> 1"
8.38 in
Diameter - Below Flange Maximum P
8.38 in
Diameter - Live Part Bottom
8.38 in
Diameter - Live Part Top
9.81 in
Dimensions
40.10 in x 16.75 in x 16.75 in
Effective Length - Bottom Terminal
5.08 in
Effective Length - Top Terminal
4.00 in
Flange Mounting Hole Bolt Circle
15 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
16.75 in
Height
16.75 in
Length
40.1 in
Length - Ground Shield
10.00 in
Length - Insulation Above Flange
8.40 in
Length - Insulation Below Flange
6.30 in
Length - Live Part Bottom
6.70 in
Length - Live Part Top
4.80 in
Length - Minimum Oil Immersion Level
10.00 in
Sealing Surface Inside Diameter
9.87 in
Sealing Surface Outside Diameter
14.12 in
Weight
250 lb
Width
16.75 in

Electrical Ratings

BIL
110 kV
Current Rating
8000 A
kV Class
15 kV
Minimum Creepage
20.7 in
Minimum Strike
9.4 in
Withstand Voltage - 60 Hz Dry
50 kV

Certifications And Compliance

Industry Standard(s)
CSA C88.1

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome (VI00124E)