* Representative image

SDC™ Composite Bushing - 15kV

Brand:

Electro Composites

Catalog ID:

110-012-B-926-05

SDC™ 15kV-1200 A OCB Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 17" Min. Oil Immersion Level/CT Pocket Length, 21.1" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application
OCB
Bottom Terminal Type
2.36 Dia Smooth With 1x Groove
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Flange Mounting Holes
4
Plating - Bottom Terminal
None
Test Tap
Yes
Top Terminal Plating
None
Top Terminal Type
1 1/2-12
Type
SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length
16.5 in
Below Flange Length
24.25 in
Diameter - Above Flange Maximum
5.21 in
Diameter - Below Flange Maximum D <gt/> 1"
2.76 in
Diameter - Below Flange Maximum P
2.76 in
Diameter - Live Part Bottom
2.36 in
Diameter - Live Part Top
3.00 in
Dimensions
40.75 in x 8.50 in x 8.50 in
Effective Length - Bottom Terminal
3.00 in
Effective Length - Top Terminal
2.50 in
Flange Mounting Hole Bolt Circle
7.25 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
8.5 in
Height
8.5 in
Length
40.75 in
Length - Ground Shield
17.00 in
Length - Insulation Above Flange
9.80 in
Length - Insulation Below Flange
3.35 in
Length - Live Part Bottom
3.90 in
Length - Live Part Top
3.20 in
Length - Minimum Oil Immersion Level
17.00 in
Sealing Surface Inside Diameter
3.01 in
Sealing Surface Outside Diameter
6.37 in
Top Terminal Min. Thread Length
2.5 in
Weight
42 lb
Width
8.5 in

Electrical Ratings

BIL
110 kV
Current Rating
1200 A
kV Class
15 kV
Minimum Creepage
21.1 in
Minimum Strike
10.8 in
Withstand Voltage - 60 Hz Dry
50 kV

Certifications And Compliance

Industry Standard(s)
CSA C88.1

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome (VI00124E)