HPS_PPHID_611335_PRODIMAGE
* Representative image
HPS_PPHID_611335_PRODIMAGE
play

SDC™ Composite Bushing - 25KV

Brand:

Electro Composites

Catalog ID:

150-032-H-876-00

SDC™ 25kV-3150A Generator Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Hydrogen Applications, 18.0" Ground Shield Length, 13.0" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

Product details

General

Application
Generator
Bottom Terminal Type
1X Blade With 4X 0.69 Dia Holes
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Hydrogen
Material - Flange
Aluminum
Material - Insulation
APG-15NA - High Temp Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Flange Mounting Holes
12
Plating - Bottom Terminal
Silver
Test Tap
No
Top Terminal Plating
Silver
Top Terminal Type
3-12
Type
SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length
30.62 in
Below Flange Length
13.38 in
Diameter - Above Flange Maximum
7.75 in
Diameter - Below Flange Maximum D <gt/> 1"
5.02 in
Diameter - Below Flange Maximum P
5.02 in
Diameter - Live Part Bottom
4.00 in
Diameter - Live Part Top
5.30 in
Dimensions
44.00 in x 12.12 in x 12.12 in
Effective Length - Bottom Terminal
3.63 in
Effective Length - Top Terminal
5.20 in
Flange Mounting Hole Bolt Circle
10.87 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
12.12 in
Height
12.12 in
Length
44 in
Length - Drawlead Above Flange
NA
Length - Ground Shield
18.00 in
Length - Insulation Above Flange
18.20 in
Length - Insulation Below Flange
8.98 in
Length - Live Part Bottom
4.40 in
Length - Live Part Top
6.16 in
Length - Minimum Oil Immersion Level
NA
Sealing Surface Inside Diameter
5.11 in
Sealing Surface Outside Diameter
9.99 in
Top Terminal Min. Thread Length
5.2 in
Weight
160 lb
Width
12.12 in

Electrical Ratings

BIL
150 kV
Current Rating
3150 A
kV Class
25 kV
Minimum Creepage
13 in
Minimum Creepage - Inside
9.5 in
Minimum Strike
11.6 in
Minimum Strike - Inside
9.4 in
Withstand Voltage - 60 Hz Dry
60 kV

Certifications And Compliance

Industry Standard(s)
IEEE C57.19.01