PPHID-19648
* Representative image
PPHID-19648
play

SDC™ Composite Bushing - 25KV

Brand:

Electro Composites

Catalog ID:

150-142-G-915-00

SDC™ 25kV-14200A GSU Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 21.0" Min.Oil Immersion Level/CT Pocket, 30.4" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

Product details

General

Application
GSU
Bottom Terminal Type
2X Blades With 6X 0.69 Dia Holes
Color
Gray
Immersion Type - Above Flange
Air
Immersion Type - Below Flange
Oil
Material - Flange
Aluminum
Material - Insulation
APG-15NA - High Temp Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
12
Number of Bolt Holes - Top Terminal
40
Number of Flange Mounting Holes
12
Plating - Bottom Terminal
Silver
Test Tap
Yes
Top Terminal Plating
Silver
Top Terminal Type
4X Blades With 10X 0.69 Dia Holes
Type
SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length
20.82 in
Below Flange Length
37.31 in
Diameter - Above Flange Maximum
15.75 in
Diameter - Below Flange Maximum D <gt/> 1"
12.50 in
Diameter - Below Flange Maximum P
13.02 in
Diameter - Live Part Bottom
12.50 in
Diameter - Live Part Top
13.81 in
Dimensions
58.13 in x 22.50 in x 22.50 in
Effective Length - Bottom Terminal
4.56 in
Effective Length - Top Terminal
3.88 in
Flange Mounting Hole Bolt Circle
21 in
Flange Mounting Hole Diameter
0.88 in
Flange Outside Diameter
22.5 in
Height
22.5 in
Length
58.13 in
Length - Drawlead Above Flange
NA
Length - Ground Shield
21.00 in
Length - Insulation Above Flange
13.00 in
Length - Insulation Below Flange
31.01 in
Length - Live Part Bottom
6.30 in
Length - Live Part Top
4.70 in
Length - Minimum Oil Immersion Level
21.00 in
Sealing Surface Inside Diameter
13.11 in
Sealing Surface Outside Diameter
20.12 in
Top Terminal Min. Thread Length
3.88 in
Weight
546 lb
Width
22.5 in

Electrical Ratings

BIL
150 kV
Current Rating
14200 A
kV Class
25 kV
Minimum Creepage
30.4 in
Minimum Creepage - Inside
NA
Minimum Strike
13.6 in
Minimum Strike - Inside
NA
Withstand Voltage - 60 Hz Dry
60 kV

Certifications And Compliance

Industry Standard(s)
IEEE C57.19.01/C57-19.04