HUBBELL
HPS_PPHID_611335_PRODIMAGE
* Representative image
HPS_PPHID_611335_PRODIMAGE
play

SDC™ Composite Bushing - 27.5kV

Brand:

Electro Composites

Catalog ID:

150-012-T-284-02

SDC™ 27.5kV-1200 A Transformer Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 10" Min. Oil Immersion Level/CT Pocket Length, 28.3" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Transformer

Bottom Terminal Type

1 1/2-12

Catalog Number

150-012-T-284-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Tin

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

18 in

Below Flange Length

18.88 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.60 in

Diameter - Below Flange Maximum P

3.60 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.00 in

Dimensions

36.88 in x 9.00 in x 9.00 in

Effective Length - Bottom Terminal

2.50 in

Effective Length - Top Terminal

4.53 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

9 in

Height

9 in

Length

36.88 in

Length - Ground Shield

10.00 in

Length - Insulation Above Flange

9.00 in

Length - Insulation Below Flange

5.48 in

Length - Live Part Bottom

3.5 in

Length - Live Part Top

5.10 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.5 in

Top Terminal Min. Thread Length

4.53 in

Weight

51 lb

Width

9 in

Electrical Ratings

BIL

150 kV

Current Rating

1200 A

kV Class

27.5 kV

Minimum Creepage

28.3 in

Minimum Strike

11.5 in

Withstand Voltage - 60 Hz Dry

55 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome