HUBBELL
PPHID-19648
* Representative image
PPHID-19648
play

SDC™ Composite Bushing - 27.5kV

Brand:

Electro Composites

Catalog ID:

150-065-G-507-02

SDC™ 27.5kV-6500 A GSU Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Oil Applications, 21" Min. Oil Immersion Level/CT Pocket Length, 37.3" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-15NA High Temperature Cycloaliphatic Epoxy Compound for high temperature applications
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

Product details

General

Application

GSU

Bottom Terminal Type

6-10

Catalog Number

150-065-G-507-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-15NA - High Temp Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

6-10

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

23.14 in

Below Flange Length

32.5 in

Diameter - Above Flange Maximum

13.00 in

Diameter - Below Flange Maximum D <gt/> 1"

8.38 in

Diameter - Below Flange Maximum P

8.91 in

Diameter - Live Part Bottom

8.38 in

Diameter - Live Part Top

8.88 in

Dimensions

55.64 in x 14.75 in x 14.75 in

Effective Length - Bottom Terminal

4.26 in

Effective Length - Top Terminal

4.50 in

Flange Mounting Hole Bolt Circle

13.25 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

14.75 in

Height

14.75 in

Length

55.64 in

Length - Ground Shield

21.00 in

Length - Insulation Above Flange

14.10 in

Length - Insulation Below Flange

5.70 in

Length - Live Part Bottom

5.80 in

Length - Live Part Top

5.50 in

Length - Minimum Oil Immersion Level

21.00 in

Sealing Surface Inside Diameter

9.87 in

Sealing Surface Outside Diameter

12.37 in

Top Terminal Min. Thread Length

4.5 in

Weight

349 lb

Width

14.75 in

Electrical Ratings

BIL

150 kV

Current Rating

6500 A

kV Class

27.5 kV

Minimum Creepage

37.3 in

Minimum Strike

15.7 in

Withstand Voltage - 60 Hz Dry

70 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1