HUBBELL
EC_150-412-I-286-01_PRODIMAGE_PRIMARY
EC_150-412-I-286-01_PRODIMAGE_PRIMARY
play

SDC™ Composite Bushing - 27kV

Brand:

Electro Composites

Catalog ID:

150-020-W-1006-00

SDC™ 27kV-2000 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C37.017, Bottom Connected for Air-to-Air Applications, 6.25" Ground Shield Length, 30.6" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C37.017 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1x Blade with 2x 0.56 Dia Holes

Catalog Number

150-020-W-1006-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

Silver

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

1 1/2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

18.25 in

Below Flange Length

21.82 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.49 in

Diameter - Below Flange Maximum P

5.03 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.00 in

Dimensions

40.07 in x 9.00 in x 9.00 in

Effective Length - Bottom Terminal

3.25 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.5 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

9 in

Height

9 in

Length

40.07 in

Length - Ground Shield

6.25 in

Length - Insulation Above Flange

11.30 in

Length - Insulation Below Flange

11.37 in

Length - Live Part Bottom

4.20 in

Length - Live Part Top

3.30 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

6.75 in

Top Terminal Min. Thread Length

2.5 in

Weight

62 lb

Width

9 in

Electrical Ratings

BIL

150 kV

Current Rating

2000 A

kV Class

27 kV

Minimum Creepage

30.6 in

Minimum Creepage - Inside

17.30 in

Minimum Strike

13.6 in

Minimum Strike - Inside

12.70 in

Withstand Voltage - 60 Hz Dry

60 kV

Certifications And Compliance

Industry Standard(s)

IEEE C37.017

Resources and downloads

Specifications

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome