HUBBELL
EC_150-020-T-441-00_PRODIMAGE_PRIMARY
EC_150-020-T-441-00_PRODIMAGE_PRIMARY

SDC™ Composite Bushing - 34.5kV

Brand:

Electro Composites

Catalog ID:

200-012-B-168-00

SDC™ 34.5kV-1200 A OCB Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 14.0" Min. Oil Immersion Level/CT Pocket Length, 52.2" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

OCB

Bottom Terminal Type

1 1/2-14

Catalog Number

200-012-B-168-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

1 1/2-14

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

31 in

Below Flange Length

29.75 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

3.29 in

Diameter - Below Flange Maximum P

3.29 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.00 in

Dimensions

60.75 in x 13.44 in x 18.95 in

Effective Length - Bottom Terminal

2.50 in

Effective Length - Top Terminal

3.00 in

Flange Mounting Hole Bolt Circle

10.5 in

Flange Mounting Hole Diameter

0.88 in

Flange Outside Diameter

9.5 in²

Height

18.95 in

Length

60.75 in

Length - Ground Shield

14.00 in

Length - Insulation Above Flange

20.50 in

Length - Insulation Below Flange

11.55 in

Length - Live Part Bottom

4.20 in

Length - Live Part Top

5.10 in

Length - Minimum Oil Immersion Level

14.00 in

Sealing Surface Inside Diameter

6.75 in

Sealing Surface Outside Diameter

8.5 in

Top Terminal Min. Thread Length

3 in

Weight

87 lb

Width

13.44 in

Electrical Ratings

BIL

200 kV

Current Rating

1200 A

kV Class

34.5 kV

Minimum Creepage

52.2 in

Minimum Strike

22.8 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01