HUBBELL
HPS_PPHID_611335_PRODIMAGE
* Representative image
HPS_PPHID_611335_PRODIMAGE
play

SDC™ Composite Bushing - 34.5kV

Brand:

Electro Composites

Catalog ID:

200-040-W-322-02

SDC™ 34.5kV-4000 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 4" Ground Shield Length, 29.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1X BLADE WITH 4X 0.56 DIA HOLES

Catalog Number

200-040-W-322-02

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Epoxy

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

Silver

Test Tap

No

Top Terminal Plating

Silver

Top Terminal Type

1X BLADE WITH 4X 0.56 DIA HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

20.06 in

Below Flange Length

24 in

Diameter - Above Flange Maximum

10.13 in

Diameter - Below Flange Maximum D <gt/> 1"

5.51 in

Diameter - Below Flange Maximum P

5.51 in

Diameter - Live Part Bottom

3.00 in

Diameter - Live Part Top

4.50 in

Dimensions

44.06 in x 10.00 in x 10.00 in

Effective Length - Bottom Terminal

4.25 in

Effective Length - Top Terminal

4.25 in

Flange Mounting Hole Bolt Circle

7.5 in

Flange Mounting Hole Diameter

1/2-13

Flange Outside Diameter

10 in

Height

10 in

Length

44.06 in

Length - Ground Shield

4.00 in

Length - Insulation Above Flange

14.40 in

Length - Insulation Below Flange

14.00 in

Length - Live Part Bottom

6.00 in

Length - Live Part Top

5.50 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

6.15 in

Sealing Surface Outside Diameter

8.5 in

Weight

140 lb

Width

10 in

Electrical Ratings

BIL

200 kV

Current Rating

4000 A

kV Class

34.5 kV

Minimum Creepage

29.5 in

Minimum Creepage - Inside

23.70 in

Minimum Strike

16.5 in

Minimum Strike - Inside

18.70 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Resources and downloads

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome