Brand:
Electro Composites
Catalog ID:
250-004-T-296-01
Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushigs have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.
For Bushing Test Terminals, please click here For Bushing Drawlead Connectors and Adapters, please click here
Application
Bottom Terminal Type
Catalog Number
Color
Immersion Type - Above Flange
Immersion Type - Below Flange
Material - Flange
Material - Insulation
Mounting Position
Number of Flange Mounting Holes
Plating - Bottom Terminal
Test Tap
Top Terminal Plating
Top Terminal Type
Type
Above Flange Length
Below Flange Length
Diameter - Above Flange Maximum
Diameter - Below Flange Maximum D <gt/> 1"
Diameter - Below Flange Maximum P
Diameter - Live Part Bottom
Diameter - Live Part Top
Dimensions
Effective Length - Top Terminal
Flange Mounting Hole Bolt Circle
Flange Mounting Hole Diameter
Flange Outside Diameter
Height
Length
Length - Drawlead Above Flange
Length - Ground Shield
Length - Insulation Above Flange
Length - Insulation Below Flange
Length - Live Part Bottom
Length - Live Part Top
Length - Minimum Oil Immersion Level
Sealing Surface Inside Diameter
Sealing Surface Outside Diameter
Stud Inside Diameter
Thread Size - Drawlead Connector
Top Terminal Min. Thread Length
Weight
Width
BIL
Current Rating
kV Class
Minimum Creepage
Minimum Strike
Withstand Voltage - 60 Hz Dry
Industry Standard(s)