HUBBELL
HUS_ID_B-063056-E-70.2_PRODIMAGE
* Representative image
HUS_ID_B-063056-E-70.2_PRODIMAGE
play

Porcelain Test Terminal - 1600A

Brand:

PCORE Electric

Catalog ID:

B-63040-E-70

Porcelain Test Terminal - 1600A (345kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type

1 1/4"-12 Female Thread

Catalog Number

B-63040-E-70

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Porcelain

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Length

20.5 in

Electrical Ratings

Current Rating

1600 A

kV Class

345 kV

Resources and downloads

Specifications

Videos

play
PCORE Electric Bushings Test Terminal