HUS_ID_B-063035-70_02_PRODIMAGE
* Representative image
HUS_ID_B-063035-70_02_PRODIMAGE
play

Porcelain Test Terminal - 2000A

Brand:

PCORE Electric

Catalog ID:

B-63033-70

Porcelain Test Terminal - 2000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type
1 1/2"-12 Female Thread
Color
Gray
Material
Copper - Silver Plated
Material - Insulation
Porcelain
Top Terminal Type
1 1/2"-12 Male Thread

Dimensions

Length
18 in

Electrical Ratings

Current Rating
2000 A
kV Class
230 kV

Resources and downloads

Videos

play
PCORE Electric Bushings Test Terminal (VI02005E)