HUS_ID_B-063056-E-70.2_PRODIMAGE
* Representative image
HUS_ID_B-063056-E-70.2_PRODIMAGE
play

Porcelain Test Terminal - 2000A

Brand:

PCORE Electric

Catalog ID:

B-63056-E-70

Porcelain Test Terminal - 2000A (345kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type
1 1/2"-12 Female Thread
Color
Gray
Material
Copper - Silver Plated
Material - Insulation
Porcelain
Top Terminal Type
4-Hole NEMA Pad @ 1.75" Spacing with (1) Corona Ring

Dimensions

Dimensions
20.50 in x 13.88 in x 20.50 in
Height
20.5 in
Length
20.5 in
Weight
71 lb
Width
13.88 in

Electrical Ratings

Current Rating
2000 A
kV Class
345 kV