HUBBELL
HPS_WCID_2147387_PRODIMAGE_96.jpg
* Representative image
HPS_WCID_2147387_PRODIMAGE_96.jpg
play

Seismically Enhanced Test (SET) Terminal - 2000A

Brand:

PCORE Electric

Catalog ID:

B-63056-AF

Seismically Enhanced Test (SET) Terminal - 2000A (230kV and below)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type

1 1/2"-12 Female Thread

Catalog Number

B-63056-AF

Color

Gray

Material

Aluminum

Material - Insulation

Polymer

Top Terminal Type

4-Hole NEMA Pad @ 1.75" Spacing

Dimensions

Dimensions

20.56 in x 7.25 in x 20.56 in

Height

20.56 in

Length

20.56 in

Weight

23 lb

Width

7.25 in

Electrical Ratings

Current Rating

2000 A

kV Class

230 kV

Resources and downloads