HUBBELL
HPS_WCID_2147387_PRODIMAGE_96.jpg
* Representative image
HPS_WCID_2147387_PRODIMAGE_96.jpg
play

Seismically Enhanced Test (SET) Terminal - 3000A

Brand:

PCORE Electric

Catalog ID:

B-64049-AF-EE

Seismically Enhanced Test (SET) Terminal - 3000A (500kV & 765kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type

2 1/2"-12 Female Thread with (1) Corona Ring

Catalog Number

B-64049-AF-EE

Color

Gray

Material

Aluminum

Material - Insulation

Polymer

Top Terminal Type

2 1/2"-12 Male Thread with (1) Corona Ring

Dimensions

Length

21 in

Electrical Ratings

Current Rating

3000 A

kV Class

500 kV;765 kV

Resources and downloads

Specifications

Videos

play
PCORE Electric Bushings Test Terminal