HUBBELL
HPS_WCID_2147387_PRODIMAGE_96.jpg
* Representative image
HPS_WCID_2147387_PRODIMAGE_96.jpg
play

Seismically Enhanced Test (SET) Terminal - 5000A

Brand:

PCORE Electric

Catalog ID:

B-64071-CF-E

Seismically Enhanced Test (SET) Terminal - 5000A (345kV)

The PCORE Test Terminal eliminates the need to remove overhead cables / bus work and speeds up the testing process.

  • No need to remove overhead cables / bus work
  • Speeds up the testing process
  • Saves money due to reduced labor

Product details

General

Bottom Terminal Type

4"-12 Female Thread

Catalog Number

B-64071-CF-E

Color

Gray

Material

Copper - Silver Plated

Material - Insulation

Polymer

Top Terminal Type

8-Hole NEMA Pad w/ Special Horizontal Position Spacing with (1) Corona Ring

Dimensions

Length

23 in

Electrical Ratings

Current Rating

5000 A

kV Class

345 kV

Resources and downloads

Specifications

Videos

play
PCORE Electric Bushings Test Terminal