HUBBELL
Image of FOSDA12ADSS ADSS Aerial Slack Storage System, 12" Dia.
* Representative image
Image of FOSDA12ADSS ADSS Aerial Slack Storage System, 12" Dia.

ADSS Aerial Slack Storage System, 12" Dia.

Brand:

Opti-Loop

Catalog ID:

FOSDA12ADSS

OptiLoop 12" ADSS Aerial Slack Storage System, Plastic, Single-wrap

The Opti-Loopâ„¢ ADSS Direct Attach unit uses the patented bowtie double deadend process for storing ADSS fiber. This system provides maximum protection for fiber cable, and contains no conductive properties.

  • 25% calcium carbonate filled impact copolymer polypropylene
  • Aluminum brackets with UV resistant plastic mounting angle
  • Stainless steel threaded stud and hex nut
  • Grommets and ties included

Product details

General

Application

ADSS Cable Storage

Cable Tie Notch

Yes

Catalog Number

FOSDA12ADSS

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359707042

Wraps

Single

Dimensions

Diameter - Inside

12 in

Diameter - Outside

13.6 in

Height

0.95 in

Length

17.9 in

Weight

3.5 lb

Logistics

Pallet Quantity

200

Resources and downloads