HUBBELL
HPS_ID_570-IG_PRODIMAGE
* Representative image
HPS_ID_570-IG_PRODIMAGE
play
HPS_ID_570-IG_EndPlate_PRODIMAGE

Dome Closure 570 Isolated Ground

Brand:

Hubbell

Catalog ID:

PSCI570S

Dome Closure 570 Isolated Ground

Splice closure is factory equipped to support 2 backbone and 2 lateral cables in a mid-size dome.

  • Splice capacity: 432 single fusion / 1152 mass fusion
  • Backbone cable ports accept up to .875" OD
  • Lateral cable ports accept up to .750" OD
  • Factory equipped to support 2 backbone and 2 lateral cables
  • Additional cables can be added with cable build out kit

Product details

General

Catalog Number

PSCI570S

Diameter - Cable for Backbone Ports - Maximum

0.875"

Diameter - Cable for Laterial Ports - Maximum

0.750"

Number Of Ports

6

Number of Trays - Maximum

8

Series

570

Single Fusion Splice Capacity - Maximum

432

UPC

096359656654

Dimensions

Dimensions

22 in x 8 in x 5.5 in

Height

5.5 in

Length

22 in

Width

8 in

Logistics

Standard Package

1

Resources and downloads

Sales Drawings

Videos

play
Hubbell Power Systems 570 & 790 Splice Closures