HUBBELL
Image of AD303 Height Adapter - 3 inch
Image of AD303 Height Adapter - 3 inch
play
play

Height Adapter - 3 inch

Brand:

ANDERSON

Catalog ID:

AD303

Galvanized steel insulator height adapter for bronze or aluminum bus support.

Galvanized steel insulator height adapter for bronze or aluminum bus support.

  • Insulator Adapter 3 inch height
  • 3 inch bolt circle diameter
  • Material: Galvanized Steel

Product details

General

Catalog Number

AD303

EU RoHS Indicator

No

Material

Steel

Number of Ground Braid Lug Holes

0

Type

Height Adapter

UPC

096359280606

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.263 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship