HUBBELL
Image of BA6035 Height Adapter - 6 inch
Image of BA6035 Height Adapter - 6 inch
play
play

Height Adapter - 6 inch

Brand:

ANDERSON

Catalog ID:

BA6035

Bolt Circle & Height Adapter, 3 in BC to 5 in BC, 6 in height., Galvanized Steel, Used to adapt different Bolt Circle diameters between insulators and bus supports.

Bolt Circle & Height Adapter, 3 in BC to 5 in BC, 6 in height., Galvanized Steel, Used to adapt different Bolt Circle diameters between insulators and bus supports.

  • Bolt Circle & Height Adapter, 3 in BC to 5 in BC, 6 in height
  • Glavanized Steel
  • Suitable for use with bronze or aluminum bus supports
  • Mounting hardware not included

Product details

General

Catalog Number

BA6035

EU RoHS Indicator

No

Material

Steel

Number of Ground Braid Lug Holes

0

Type

Height Adapter

UPC

096359291107

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Height

6 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

9.212 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship