HUBBELL
Image of TPB Transition Plate
* Representative image
Image of TPB Transition Plate
play
play
+2
HPS_ID_TP-C-D_Iso_R_PRODIMAGE

Transition Plate

Brand:

ANDERSON

Catalog ID:

TPB

Bi-metallic for making aluminum to copper connections between flat NEMA drilled tongues and bars; Aluminum plate and copper sheet are molecularly bonded; Material - 80% aluminum and 20% copper; Total thickness 1/16"; Contact sealant is recommended.

Bi-metallic for making aluminum to copper connections between flat NEMA drilled tongues and bars; Aluminum plate and copper sheet are molecularly bonded; Material - 80% aluminum and 20% copper; Total thickness 1/16"; Contact sealant is recommended.

  • Transition plate for aluminum to copper connections
  • flat NEMA drilled tongues and bars
  • Bi-metallic

Product details

General

Catalog Number

TPB

Material

Bonded Aluminum and Copper

Number of Bolt Holes

0

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

UPC

096359331964

Dimensions

Base Hole Spacing

0 in

Coupling Length Adjustment Range

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Head

0 in

Diameter - Inside

0 in

Dimensions

3 in x 1.5 in x 0.063 in

Height

0.063 in

Insulator / Conductor Hole Spacing

0 in

Length

3 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.032 lb

Width

1.5 in

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship