HUBBELL
HPS_ID_ACS-133_Iso_PRODIMAGE
* Representative image
HPS_ID_ACS-133_Iso_PRODIMAGE
play
play
+2
HPS_ID_ACS-133_Side_PRODIMAGE

Bus Support, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ACS165

Aluminum alloy bus support for aluminum cable to insulator.

Aluminum alloy bus support for aluminum cable to insulator.

  • Conductor Range: 1250 - 2000 MCM AAC and 1113 - 1780 ACSR
  • Cable Diameter Ranges: Small Groove - 1.289 -1.379 inches and Large Groove - 1.345 - 1.632 inches
  • Bolt Circle Diameter - 5 inch
  • Material: Castings - 356-T6 aluminum alloy, Clamping Hardware - aluminum alloy
  • Clamping bolts have hex-stops for one-wrench installation
  • Provided with four galvanized steel HH bolts, lock washers and flat washers to mount to insulator cap.
  • Cap screws are supplied for upright mounting.

Product details

General

Catalog Number

ACS165

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Bus Support, Cable to Insulator

UPC

096359280439

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Dimensions

4.5 in x 3.563 in x 1.813 in

Height

1.813 in

Length

4.5 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.083 lb

Width

3.563 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91

Conductor Diameter - Maximum

1.632 in

Conductor Diameter - Minimum

1.289 in

Conductor Diameter Range

1.289 - 1.632

Conductor Type

  • AAC
  • ACSR

Logistics

Pallet Quantity

252

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship