HUBBELL
UH
* Representative image
UH

UH205B, Substation Copper Bus Support, 3" IPS, 5" Bolt Dia, 5/8" Bolt

Brand:

Burndy

Catalog ID:

UH205B

Cast Cu Alloy Bus Support, 3" IPS, 5" Bolt Dia, 5/8" Bolt.

Product details

General

Application

Substation

Catalog Number

UH205B

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Base mounting kit (w nuts)

Installation Torque Recommended in-lb

660 in-lb

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Mounting Hardware

5/8-11 x 1 3/4" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810170946

UPC 12 Digit

7818101709466

Dimensions

Bolt Circle Diameter

5 in

Dimension - G inch

3.68 in

Dimension - Height inch

5.87 in

Dimension - Hole Size fraction

11/16

Dimension - Hole Size inch

0.69 in

Dimension - Width inch

6.20 in

Dimension - Width mm

157 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

3 IPS IPS

Conductor - Copper Tube EH Size Range

3 IPS IPS

Conductor - Copper Tube Std Size

3 IPS IPS

Conductor - Copper Tube Std Size Range

3 IPS IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads