UH205CG4, Substation Copper Bus Support
Request a Quote
Brand:
Burndy
Catalog ID:
UH205CG4
Copper Bus Connectors.
Product details
Resources and downloads
Product details
General
Application
Substation
Connector Type
Bus Support
Fitting Type
Slip or Rigid
Material
Copper Alloy
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Cable or Tube to Insulator Bus Supports
UPC
621945136496
UPC 12 Digit
6219451364966
Dimensions
Bolt Circle Diameter
5 in
Conductor Related
Conductor - Connection Combination
Base to Tube
Conductor - Copper Tube EH Size
3 IPS IPS
Conductor - Copper Tube EH Size Range
3 IPS IPS
Conductor - Copper Tube Std Size
3 IPS IPS
Conductor - Copper Tube Std Size Range
3 IPS IPS
Conductor Type
CU Tube Std-Size
CU Tube EH-Size
Number of Conductors
1
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
UH205CG4 Specification Sheet
Catalogs
Full Line BURNDY Catalog