HUBBELL
UH
* Representative image
UH

UH183B, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

UH183B

Copper Bus Connectors.

Product details

General

Application

Substation

Catalog Number

UH183B

Connector Type

Bus Support

Fitting Type

Slip or Rigid

Hardware Type

Base mounting kit (w nuts)

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Mounting Hardware

1/2-13 x 1 1/2" LG

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810217931

UPC 12 Digit

7818102179311

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

2.75 in

Dimension - Height inch

4.31 in

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

4.63 in

Dimension - Width mm

118 mm

Conductor Related

Conductor - Connection Combination

Base to Tube

Conductor - Copper Tube EH Size

2 IPS IPS

Conductor - Copper Tube EH Size Range

2 IPS IPS

Conductor - Copper Tube Std Size

2 IPS IPS

Conductor - Copper Tube Std Size Range

2 IPS IPS

Conductor Type

  • CU Tube Std-Size
  • CU Tube EH-Size

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads