HUBBELL
UHR155_Photo0b_ColorRGB
UHR155_Photo0b_ColorRGB

UHR173W, Substation Copper Bus Support, 750-1250 kcmil, Cu Pipe Size: 3/4"-1-1/2" IPS, 3" Bolt Circle Dia, Tin Plated Assembly and Hardware

Brand:

Burndy

Catalog ID:

UHR173W

Cast Cu Alloy Bus Support with Tin Plated Assembly and Tin Plated Hardware, CU Str. Size: 750 Kcmil - 1250 Kcmil, CU Pipe Size: 3/4"-1-1/2" IPS, 3 IN Bolt Circle Dia.

Product details

General

Application

Substation

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Installation Torque Recommended in-lb

480 in-lb

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Mounting Hardware

1/2 X 1" Hot Dipped Galv. Steel Hex. Head Bolts

One Wrench Installation

Y

Plated

Y

Plating Type

Tin - Hot Dipped

Type

Cable or Tube to Insulator Bus Supports

UPC

781810119808

UPC 12 Digit

7818101198088

Dimensions

Bolt Circle Diameter

3 in

Dimension - B Length inch

2.81 in

Dimension - G inch

2.50 in

Dimension - Height inch

4.25 in

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

3.94 in

Dimension - Width mm

100 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil;1300 kcmil;1500 kcmil;1600 kcmil;1750 kcmil;2000 kcmil;2500 kcmil

Conductor - Copper Str Size Range

750 kcmil-2500 kcmil

Conductor - Copper Tube Std Size

3/4 IPS IPS;1 IPS IPS;1 1/4 IPS IPS;1 1/2 IPS IPS

Conductor - Copper Tube Std Size Range

3/4 IPS IPS-1 1/2 IPS IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads