HUBBELL
UHR155_Photo0b_ColorRGB
UHR155_Photo0b_ColorRGB

UHR153C, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

UHR153C

Copper Bus Connectors.

Product details

General

Application

Substation

Connector Type

Bus Support

Fitting Type

Rigid Conduit

Hardware Type

Cap mounting kit (w/o nuts)

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Mounting Hardware

1/2 X 1" Hot Dipped Galv. Steel Hex. Head Bolts

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

621945176317

UPC 12 Digit

6219451763177

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

2.25 in

Dimension - Height inch

3.84 in

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Width inch

2.75 in

Dimension - Width mm

70 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil;1250 kcmil

Conductor - Copper Str Size Range

4/0 AWG-1250 kcmil

Conductor - Copper Tube Std Size

1/4 IPS;3/8 IPS;1/2 IPS;3/4 IPS;1 IPS

Conductor - Copper Tube Std Size Range

1/4 IPS-1 IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1