HUBBELL
HPS_ID_BVXA_PRODIMAGE
* Representative image
HPS_ID_BVXA_PRODIMAGE
play
play

Bus Support, Bronze Bolted

Brand:

ANDERSON

Catalog ID:

BVXA403T

Bronze alloy, slide type bus support for copper flat bar. Roller allows 3 5/8" bus expansion. Cap screws are supplied for upright mounting.

Bronze alloy, slide type bus support for copper flat bar. Roller allows 3 5/8" bus expansion. Cap screws are supplied for upright mounting.

  • Slip Type Vertical 4 in Flat Copper Bar to Insulator, 3 in BC
  • Material: Castings-bronze alloy, Clamping hardware-silicon bronze or stainless steel, Mounting hardware-galvanized steel, Roller - stainless steel

Product details

General

Catalog Number

BVXA403T

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Bus Support, Flat Bar to Insulator

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

8.9 lb

Width - Flat Bar

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bar

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship