HUBBELL
Bus Support, Expansion, Aluminum Bolted
Bus Support, Expansion, Aluminum Bolted

Bus Support, Expansion, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AURF103

Bus Support, Aluminum Bolted, Expansion, 1 IPS Tube to Insulator, 3 in BC

  • Bolted expansion bus support for aluminum tubing (schedule 40 EHIPS)
  • Clamping bolts have hex-stops for one-wrench installation
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap

Product details

General

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359290025

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

7.742 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Logistics

Pallet Quantity

30

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship