HPS_ID_ATSF_PRODIMAGE
* Representative image
HPS_ID_ATSF_PRODIMAGE
play
play

Bus Support, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATSF205

Aluminum alloy, slip fit bus support for aluminum tubing. The adjustable base slots permit rotation up to 90 degrees for alignment.

Aluminum alloy, slip fit bus support for aluminum tubing. The adjustable base slots permit rotation up to 90 degrees for alignment.

  • Bus Support, Aluminum Bolted, Slip-Fit, 2 IPS/EHIPS Tube to Insulator, 5 in BC
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359287506

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
5 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
2.744 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)