HUBBELL
HPS_ID_ATSF_PRODIMAGE
* Representative image
HPS_ID_ATSF_PRODIMAGE
play
play

Bus Support, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

ATSF403

Aluminum alloy, slip fit bus support for aluminum tubing. The adjustable base slots permit rotation up to 90 degrees for alignment.

Aluminum alloy, slip fit bus support for aluminum tubing. The adjustable base slots permit rotation up to 90 degrees for alignment.

  • Bus Support, Aluminum Bolted, Slip-Fit, 4 IPS/EHIPS Tube to Insulator, 3 in BC
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

Product details

General

Catalog Number

ATSF403

EU RoHS Indicator

No

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359287599

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

4.018 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship