HUBBELL
HPS_ID_AURC-30-5_Iso_PRODIMAGE
* Representative image
HPS_ID_AURC-30-5_Iso_PRODIMAGE
play
play
+2
HPS_ID_AURC-30-5_Side_PRODIMAGE

Bus Support, Coupler, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AURC403

Aluminum alloy, ridig clamping bus support-coupler for aluminum tubing. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting.

Aluminum alloy, ridig clamping bus support-coupler for aluminum tubing. Clamping bolts have hex stops for one wrench installation. Cap screws are supplied for upright mounting.

  • 4 IPS/EHIPS Tube to Insulator, 3 in BC
  • Material: Castings - 356-T6 aluminum alloy, Clamping hardware - aluminum alloy, Mounting hardware - galvanized steel
  • lock washers and flat washers provided to mount to insulator.

Product details

General

Catalog Number

AURC403

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359290018

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

10.584 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship