HPS_ID_AUDE-30-5_Iso_PRODIMAGE
* Representative image
HPS_ID_AUDE-30-5_Iso_PRODIMAGE
play
play
+2
HPS_ID_AUDE-30-5_Iso_R_PRODIMAGE

Bus Support, Vertical, Aluminum Bolted

Brand:

ANDERSON

Catalog ID:

AUDE243

Aluminum alloy bus support for vertical deadending aluminum tubing. Clamping bolts have hex stops for one wrench installation.

Aluminum alloy bus support for vertical deadending aluminum tubing. Clamping bolts have hex stops for one wrench installation.

  • Bus Support, Aluminum Bolted, Vertical 2-1/2 IPS/EHIPS Tube to Insulator, 3 in BC
  • Material: Castings - 356-T6 aluminum alloy, Clamping hardware - aluminum alloy, Mounting hardware - galvanized steel

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material - Mounting Hardware
Galvanized Steel
Number of Ground Braid Lug Holes
0
Type
Tube to Insulator
UPC
096359289470

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Bolt Circle
3 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
3.92 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)