HUBBELL
HPS_ID_WURF_PRODIMAGE
* Representative image
HPS_ID_WURF_PRODIMAGE
play
play

Bus Support, Aluminum Weldment, Expansion

Brand:

ANDERSON

Catalog ID:

WURFH605

Aluminum alloy, horizontal weldment, expansion bus support for aluminum tubing. Add "H" to catalog number (WURFH) if schedule 80 EHIPS tubing is to be used. Static eliminator spring is furnished as standard. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, factory formed laminated shunt - aluminum, hardware - galvanized steel, static spring - stainless steel.

Aluminum alloy, horizontal weldment, expansion bus support for aluminum tubing. Add "H" to catalog number (WURFH) if schedule 80 EHIPS tubing is to be used. Static eliminator spring is furnished as standard. Cap screws are supplied for upright mounting. Material: castings - 356-T6 aluminum alloy, factory formed laminated shunt - aluminum, hardware - galvanized steel, static spring - stainless steel.

  • Static eliminator springs furnished as standard
  • For use with Schedule-80 Aluminum Tube
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

Product details

General

Catalog Number

WURFH605

EU RoHS Indicator

No

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359384397

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

25.1 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

8

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship