HUBBELL
HPS_ID_WURE_PRODIMAGE
* Representative image
HPS_ID_WURE_PRODIMAGE
play
play

Bus Support, Aluminum Weldment

Brand:

ANDERSON

Catalog ID:

WURE243

Aluminum alloy, horizontal weldment bus support for tubing. Designed for slip-fit or rigid applications. Cap screws are supplied for upright mounting. Static eliminator spring furnished as standard. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel, static spring - stainless steel.

Aluminum alloy, horizontal weldment bus support for tubing. Designed for slip-fit or rigid applications. Cap screws are supplied for upright mounting. Static eliminator spring furnished as standard. Material: castings - 356-T6 aluminum alloy, hardware - galvanized steel, static spring - stainless steel.

  • Designed for rigid weldment or slip-fit without weldment
  • Static eliminator springs furnished as standard
  • Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap.

Product details

General

Catalog Number

WURE243

EU RoHS Indicator

No

Material

Aluminum

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359344117

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

2.744 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship