HUBBELL
Bus Support, Bronze Bolted Expansion
Bus Support, Bronze Bolted Expansion

Bus Support, Bronze Bolted Expansion

Brand:

ANDERSON

Catalog ID:

UPECF123

Bus Support, Bronze Bolted, Expansion, 1-1/4 IPS Tube to Insulator, 3 in BC

Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap

Product details

General

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

3 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

19.992 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship