HUBBELL
HPS_ID_UDE_PRODIMAGE
* Representative image
HPS_ID_UDE_PRODIMAGE
play
play

Bus Support, Bronze Bolted Vertical

Brand:

ANDERSON

Catalog ID:

UDE205

Bronze alloy bus support for vertical deadending copper tubing. Clamping bolts have hex-stops for one-wrench installation. Cap screws are supplied for upright mounting. Materials: castings - bronze alloy, clamping hardware - silicon bronze or stainless steel, mounting hardware - galvanized steel.

Bronze alloy bus support for vertical deadending copper tubing. Clamping bolts have hex-stops for one-wrench installation. Cap screws are supplied for upright mounting. Materials: castings - bronze alloy, clamping hardware - silicon bronze or stainless steel, mounting hardware - galvanized steel.

Four Galv-Steel HH Bolts, lock washers and flat washers provided to mount to insulator cap

Product details

General

Catalog Number

UDE205

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Silicon Bronze

Material - Mounting Hardware

Galvanized Steel

Number of Ground Braid Lug Holes

0

Type

Tube to Insulator

UPC

096359333463

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Bolt Circle

5 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

9.604 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship